Link-Belt SG226EL Unmounted Replacement Bearings Ball Bearings - SG226EL
Part #:10430612
Catalog #:SG226EL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.6250 in |
Technical Specifications
| Lubrication Type: | EXXON RONEX MP STD | Outside Diameter (in): | 3.3465 in |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Maximum Temperature (F): | 225 °F |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.36 in | Bearing Type: | Intermediate Duty |
| Outer Ring Width (in): | 0.8661 in | Vibration Frequency Roller Spin: | 0.0377 cps |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.256 in | Maximum Speed (RPM): | 4000 rpm |
| Bore Length (in): | 1 49/64 in | C Dynamic Load Rating: | 7370 lb |
| Locking Type: | Set Screw | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running | Size Code: | 209 |
| Product: | SG200 | Short Hub Length (in): | 0.5320 in |
| Mounted Clearance: | C3 STANDARD | Maximum Temperature (C): | 107 °C |
| Retainer Type: | NYLON | Co Static Load Rating: | 4590 lb |
| Inner Ring Hub Diameter (in): | 2.281 in | Thread Size: | 5/16-24 in |
| Type of Seal: | E Lip Seal | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
General Specifications
| UPC: | 662327136772 | Weight: | 1.65 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

