Link-Belt SG226MHFFLPA Unmounted Replacement Bearings Ball Bearings - SG226MHFFLPA
Part #:10437058
Catalog #:SG226MHFFLPA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.6250 in | Bore Size (mm): | 41.275 mm |
Technical Specifications
| Thread Size: | 5/16-24 in | Outer Ring Width (in): | 0.8661 in |
| Outside Diameter (in): | 3.3465 in | Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Primary Seal: | FLINGERS ONLY |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Type of Seal: | Flingers Only - Free Running |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.256 in | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Bearing Type: | Intermediate Duty | Maximum Temperature (F): | 225 °F |
| Retainer Type: | NYLON | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Co Static Load Rating: | 4590 lb | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.36 in |
| Vibration Frequency Roller Spin: | 0.0377 cps | Mounted Clearance: | C3 STANDARD |
| Bore Length (in): | 1 49/64 in | Inner Ring Hub Diameter (in): | 2.281 in |
| Locking Type: | Set Screw | Lubrication Type: | EXXON RONEX MP STD |
| C Dynamic Load Rating: | 7370 lb | Maximum Speed (RPM): | 6800 rpm |
| Size Code: | 209 | Product: | SG200 |
| Special Lube Percent: | 10% GREASE FILL | Maximum Temperature (C): | 107 °C |
| Short Hub Length (in): | 0.5320 in |
General Specifications
| UPC: | 662864826242 | Weight: | 1.65 LB |
| Packaged Length: | 3.69 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

