Link-Belt SG227E1LPA Unmounted Replacement Bearings Ball Bearings - SG227E1LPA
Part #:10424702
Catalog #:SG227E1LPA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.6875 in |
Technical Specifications
| C Dynamic Load Rating: | 7370 lb | Inner Ring Hub Diameter (in): | 2.281 in |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.36 in |
| Thread Size: | 5/16-24 in | Outer Ring Width (in): | 0.8661 in |
| Primary Seal: | VITON SINGLE LIP CONTACT SEAL | Bearing Type: | Intermediate Duty |
| Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Maximum Temperature (F): | 400 °F |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Short Hub Length (in): | 0.5320 in |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.256 in | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Vibration Frequency Roller Spin: | 0.0377 cps | Co Static Load Rating: | 4590 lb |
| Maximum Speed (RPM): | 4000 rpm | Maximum Temperature (C): | 204 °C |
| Lubrication Type: | ALMASOL 1250 HI-TEMP | Type of Seal: | E1 Viton Seal |
| Mounted Clearance: | C5 INCREASED | Locking Type: | Set Screw |
| Bore Length (in): | 1 49/64 in | Product: | SG200 |
| Outside Diameter (in): | 3.3465 in | Size Code: | 209 |
| Retainer Type: | Steel | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
General Specifications
| UPC: | 662864826266 | Weight: | 1.60 LB |
| Packaged Length: | 3.69 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 2.13 IN | HTC: | 84833080 |

