Link-Belt SG232E1LPA Unmounted Replacement Bearings Ball Bearings - SG232E1LPA
Part #:10434049
Catalog #:SG232E1LPA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in |
Technical Specifications
| Lubrication Type: | ALMASOL 1250 HI-TEMP | Mounted Clearance: | C5 INCREASED |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.298 in |
| Inner Ring Hub Diameter (in): | 2.749 in | Outside Diameter (in): | 3.937 in |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Retainer Type: | Steel |
| Bearing Type: | Intermediate Duty | Bore Length (in): | 1 13/16 in |
| Maximum Temperature (F): | 400 °F | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Short Hub Length (in): | 0.5370 in | Vibration Frequency Roller Spin: | 0.0437 cps |
| Outer Ring Width (in): | 0.9843 in | Product: | SG200 |
| Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running | Type of Seal: | E1 Viton Seal |
| Locking Type: | Set Screw | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Size Code: | 211 | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Maximum Temperature (C): | 204 °C | Primary Seal: | VITON SINGLE LIP CONTACT SEAL |
| Thread Size: | 3/8-24 in | Maximum Speed (RPM): | 3200 rpm |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.38 in | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Co Static Load Rating: | 6570 lb | C Dynamic Load Rating: | 9800 lb |
General Specifications
| UPC: | 662864826556 | Weight: | 1.90 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 4.38 IN | HTC: | 84833080 |

