Link-Belt SG232FFLPA Unmounted Replacement Bearings Ball Bearings - SG232FFLPA
Part #:10414230
Catalog #:SG232FFLPA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in |
Technical Specifications
| Short Hub Length (in): | 0.5370 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Special Lube Percent: | 50% GREASE FILL |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.38 in | Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running |
| Maximum Temperature (C): | 107 °C | Co Static Load Rating: | 6570 lb |
| Product: | SG200 | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Maximum Temperature (F): | 225 °F | C Dynamic Load Rating: | 9800 lb |
| Lubrication Type: | EXXON RONEX MP STD | Maximum Speed (RPM): | 5800 rpm |
| Size Code: | 211 | Primary Seal: | FLINGERS ONLY |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Retainer Type: | NYLON |
| Locking Type: | Set Screw | Outer Ring Width (in): | 0.9843 in |
| Bearing Type: | Intermediate Duty | Outside Diameter (in): | 3.937 in |
| Thread Size: | 3/8-24 in | Bore Length (in): | 1 13/16 in |
| Inner Ring Hub Diameter (in): | 2.749 in | Type of Seal: | Flingers Only - Free Running |
| Vibration Frequency Roller Spin: | 0.0437 cps | Mounted Clearance: | C3 STANDARD |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.298 in |
General Specifications
| UPC: | 662864825504 | Weight: | 1.90 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 2.06 IN |
| Packaged Height: | 4.38 IN | HTC: | 84833080 |

