Link-Belt SG237ELPA Unmounted Replacement Bearings Ball Bearings - SG237ELPA
Part #:10438452
Catalog #:SG237ELPA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.3125 in |
Technical Specifications
| Product: | SG200 | Thread Size: | 3/8-24 in |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.33 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Vibration Frequency Roller Spin: | 0.0430 cps |
| Outer Ring Width (in): | 1.0630 in | Maximum Speed (RPM): | 3000 rpm |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running |
| Bore Length (in): | 1 57/64 in | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.38 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Outer Ring Defect: | 0.0678 cps |
| Locking Type: | Set Screw | Inner Ring Hub Diameter (in): | 3.012 in |
| Mounted Clearance: | C3 STANDARD | Co Static Load Rating: | 8080 lb |
| Bearing Type: | Intermediate Duty | Maximum Temperature (F): | 225 °F |
| Vibration Frequency Inner Ring Defect: | 0.0988 cps | C Dynamic Load Rating: | 11840 lb |
| Lubrication Type: | EXXON RONEX MP STD | Type of Seal: | E Lip Seal |
| Size Code: | 212 | Short Hub Length (in): | 0.5780 in |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Outside Diameter (in): | 4.3307 in |
| Maximum Temperature (C): | 107 °C | Retainer Type: | NYLON |
General Specifications
| UPC: | 662864825771 | Weight: | 2.70 LB |
| HTC: | 84833080 |

