Link-Belt SG2B08E1LPA Unmounted Replacement Bearings Ball Bearings - SG2B08E1LPA
Part #:10437061
Catalog #:SG2B08E1LPA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.5000 in |
Technical Specifications
| Mounted Clearance: | C5 INCREASED | Maximum Speed (RPM): | 9000 rpm |
| Setscrew Torque (in-lbs): | 33-40 in/lbs | Inner Ring Hub Diameter (in): | 0.941 in |
| Primary Seal: | VITON SINGLE LIP CONTACT SEAL | Lubrication Type: | ALMASOL 1250 HI-TEMP |
| Bore Length (in): | 63/64 in | Size Code: | 203 |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.158 in |
| Vibration Frequency Roller Spin: | 0.0293 cps | C Dynamic Load Rating: | 2360 lb |
| Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running | Thread Size: | #10-32 |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.19 in | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Locking Type: | Set Screw | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Maximum Temperature (C): | 204 °C | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Maximum Temperature (F): | 400 °F | Co Static Load Rating: | 1110 lb |
| Product: | SG200 | Type of Seal: | E1 Viton Seal |
| Outside Diameter (in): | 1.5748 in | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Retainer Type: | Steel | Bearing Type: | Intermediate Duty |
| Outer Ring Width (in): | 0.5118 in | Short Hub Length (in): | 0.3440 in |
General Specifications
| UPC: | 662864826020 | Weight: | 0.19 LB |
| HTC: | 84833080 |

