Link-Belt SG2E20E1LPA Unmounted Replacement Bearings Ball Bearings - SG2E20E1LPA
Part #:10434052
Catalog #:SG2E20E1LPA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in |
Technical Specifications
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | C Dynamic Load Rating: | 4390 lb |
| Lubrication Type: | ALMASOL 1250 HI-TEMP | Thread Size: | 5/16-24 in |
| Inner Ring Hub Diameter (in): | 1.587 in | Mounted Clearance: | C5 INCREASED |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.31 in |
| Locking Type: | Set Screw | Retainer Type: | Steel |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bearing Type: | Intermediate Duty | Size Code: | 206 |
| Outside Diameter (in): | 2.4409 in | Outer Ring Width (in): | 0.7087 in |
| Maximum Temperature (F): | 400 °F | Short Hub Length (in): | 0.3920 in |
| Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running | Co Static Load Rating: | 2530 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Temperature (C): | 204 °C |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.202 in | Vibration Frequency Roller Spin: | 0.0385 cps |
| Product: | SG200 | Maximum Speed (RPM): | 5600 rpm |
| Primary Seal: | VITON SINGLE LIP CONTACT SEAL | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Type of Seal: | E1 Viton Seal | Bore Length (in): | 1 11/32 in |
General Specifications
| UPC: | 662864826327 | Weight: | 0.60 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

