Link-Belt SG2E20ELPAK33 Unmounted Replacement Bearings Ball Bearings - SG2E20ELPAK33
Part #:10427727
Catalog #:SG2E20ELPAK33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in |
Technical Specifications
| Bearing Type: | Intermediate Duty | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Type of Seal: | E Lip Seal | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running | Maximum Temperature (C): | 107 °C |
| Size Code: | 206 | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Maximum Temperature (F): | 225 °F | Short Hub Length (in): | 0.3920 in |
| Outside Diameter (in): | 2.4409 in | Product: | SG200 |
| Retainer Type: | NYLON | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Bore Length (in): | 1 11/32 in | Vibration Frequency Roller Spin: | 0.0385 cps |
| Lubrication Type: | EXXON RONEX MP STD | Outer Ring Width (in): | 0.7087 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.202 in |
| Mounted Clearance: | C3 STANDARD | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Inner Ring Hub Diameter (in): | 1.587 in | Maximum Speed (RPM): | 5600 rpm |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.31 in | C Dynamic Load Rating: | 4390 lb |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Co Static Load Rating: | 2530 lb |
| Locking Type: | Set Screw |
General Specifications
| UPC: | 662864826365 | Weight: | 0.60 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

