Link-Belt SG2E20HFFLPA Unmounted Replacement Bearings Ball Bearings - SG2E20HFFLPA
Part #:10438454
Catalog #:SG2E20HFFLPA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 31.75 mm | Bore Size (in): | 1.2500 in |
Technical Specifications
| Type of Seal: | Flingers Only - Free Running | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.31 in |
| Outside Diameter (in): | 2.4409 in | Inner Ring Hub Diameter (in): | 1.587 in |
| Outer Ring Width (in): | 0.7087 in | Primary Seal: | FLINGERS ONLY |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Special Lube Percent: | 10% OIL FILL | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.202 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Size Code: | 206 |
| Co Static Load Rating: | 2530 lb | Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running |
| Maximum Speed (RPM): | 9800 rpm | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bore Length (in): | 1 11/32 in | Lubrication Type: | MOBIL VELOCITE #10 OIL |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Maximum Temperature (F): | 225 °F |
| Short Hub Length (in): | 0.3920 in | Bearing Type: | Intermediate Duty |
| Maximum Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0385 cps |
| Thread Size: | 5/16-24 in | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| C Dynamic Load Rating: | 4390 lb | Mounted Clearance: | C3 STANDARD |
| Retainer Type: | NYLON | Locking Type: | Set Screw |
| Product: | SG200 |
General Specifications
| UPC: | 662864826389 | Weight: | 0.60 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

