Link-Belt SG2E36E1LPAK5 Unmounted Replacement Bearings Ball Bearings - SG2E36E1LPAK5
Part #:10435537
Catalog #:SG2E36E1LPAK5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 57.15 mm | Bore Size (in): | 2.2500 in |
Technical Specifications
| Type of Seal: | E1 Viton Seal | Inner Ring Hub Diameter (in): | 2.749 in |
| Product: | SG200 | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.38 in |
| Outer Ring Width (in): | 0.9843 in | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.298 in |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Outside Diameter (in): | 3.937 in | Maximum Temperature (C): | 204 °C |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Lubrication Type: | PRESERVATIVE ONLY - NO GREASE |
| Locking Type: | Set Screw | Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Co Static Load Rating: | 6570 lb |
| C Dynamic Load Rating: | 9800 lb | Vibration Frequency Roller Spin: | 0.0437 cps |
| Special Lube Percent: | 0% FILL | Retainer Type: | Steel |
| Size Code: | 211 | Primary Seal: | VITON SINGLE LIP CONTACT SEAL |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bore Length (in): | 1 13/16 in |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Bearing Type: | Intermediate Duty |
| Maximum Speed (RPM): | 3200 rpm | Short Hub Length (in): | 0.5370 in |
| Mounted Clearance: | C5 INCREASED | Maximum Temperature (F): | 400 °F |
General Specifications
| UPC: | 662864826495 | Weight: | 1.90 LB |
| HTC: | 84833080 |

