Link-Belt SSG216L Unmounted Replacement Bearings Ball Bearings - SSG216L
Part #:10429231
Catalog #:SSG216L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in |
Technical Specifications
| Maximum Speed (RPM): | 6800 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Retainer Type: | Stainless Steel | Co Static Load Rating: | 1760 lb |
| Locking Type: | Set Screw | Vibration Frequency Roller Spin: | 0.0387 cps |
| C Dynamic Load Rating: | 3150 lb | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Bearing Coating Material: | STAINLESS STEEL |
| Size Code: | 205 | Mounted Clearance: | C3 STANDARD |
| Bearing Type: | Intermediate Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubrication Type: | MOBIL FM222 FOOD GRADE H1 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Product: | SSG200 |
General Specifications
| UPC: | 793699725308 | Weight: | 0.50 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

