Link-Belt U212NL Unmounted Replacement Bearings Ball Bearings - U212NL
Part #:10409794
Catalog #:U212NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.7500 in |
Technical Specifications
| Lubrication Type: | EXXON RONEX MP STD | Retainer Type: | NYLON |
| C Dynamic Load Rating: | 2870 lb | Maximum Temperature (F): | 225 °F |
| Available Seal Type: | N Lip Seal; H Labyrinth Seal | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.19 in |
| Outer Ring Width (in): | 0.5906 in | Size Code: | 204 |
| Thread Size: | #1/4-28 | Outside Diameter (in): | 1.8504 in |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0508 cps | Short Hub Length (in): | 0.5313 in |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Locking Type: | Set Screw |
| Bore Length (in): | 1 9/32 in | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Mounted Clearance: | C3 STANDARD | Inner Ring Hub Diameter (in): | 1.121 in |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.176 in | Vibration Frequency Roller Spin: | 0.0332 cps |
| Maximum Speed (RPM): | 10000 rpm | Co Static Load Rating: | 1480 lb |
| Type of Seal: | N Lip Seal | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Maximum Temperature (C): | 107 °C | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Product: | U200 |
General Specifications
| UPC: | 662327149789 | Weight: | 0.46 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

