Link-Belt U216E3L Unmounted Replacement Bearings Ball Bearings - U216E3L
Part #:10418910
Catalog #:U216E3L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Bore Size (mm): | 25.4 mm |
Technical Specifications
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Locking Type: | Set Screw | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Primary Seal: | BUNA TRIPLE LIP SEAL | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Lubrication Type: | EXXON RONEX MP STD | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Retainer Type: | NYLON | Outside Diameter (mm): | 51.998 mm |
| Product: | U200 | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Size Code: | 205 | Co Static Load Rating: | 1760 lb |
| Maximum Speed (RPM): | 1000 rpm | Vibration Frequency Roller Spin: | 0.0387 cps |
| Outside Diameter (in): | 2.047 in | C Dynamic Load Rating: | 3150 lb |
| Mounted Clearance: | C3 STANDARD |
General Specifications
| UPC: | 662864875776 | Weight: | 0.52 LB |
| HTC: | 84833080 |

