Link-Belt U222NL Unmounted Replacement Bearings Ball Bearings - U222NL
Part #:10443223
Catalog #:U222NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.3750 in |
Technical Specifications
| C Dynamic Load Rating: | 5810 lb | Thread Size: | #5/16-24 |
| Lubrication Type: | EXXON RONEX MP STD | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.25 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Product: | U200 |
| Maximum Temperature (C): | 107 °C | Size Code: | 207 |
| Retainer Type: | NYLON | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.227 in |
| Short Hub Length (in): | 0.6563 in | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Inner Ring Hub Diameter (in): | 1.847 in | Bore Length (in): | 1 49/64 in |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal | Locking Type: | Set Screw |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Mounted Clearance: | C3 STANDARD |
| Outside Diameter (in): | 2.8346 in | Bearing Type: | Standard Duty |
| Type of Seal: | N Lip Seal | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Maximum Temperature (F): | 225 °F |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Co Static Load Rating: | 3440 lb |
| Outer Ring Width (in): | 0.7480 in | Vibration Frequency Roller Spin: | 0.0383 cps |
| Maximum Speed (RPM): | 6850 rpm | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
General Specifications
| UPC: | 662327962685 | Weight: | 2.00 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

