Link-Belt U235NL Unmounted Replacement Bearings Ball Bearings - U235NL
Part #:10440216
Catalog #:U235NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.1875 in |
Technical Specifications
| Retainer Type: | NYLON | Product: | U200 |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.298 in | Bore Length (in): | 2 1/4 in |
| Thread Size: | #3/8-24 | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Maximum Speed (RPM): | 4360 rpm | Outside Diameter (in): | 3.937 in |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.38 in | C Dynamic Load Rating: | 9800 lb |
| Maximum Temperature (F): | 225 °F | Type of Seal: | N Lip Seal |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Co Static Load Rating: | 6570 lb |
| Vibration Frequency Roller Spin: | 0.0437 cps | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Outer Ring Width (in): | 0.9843 in | Size Code: | 211 |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Vibration Frequency Outer Ring Defect: | 0.0680 cps | Maximum Temperature (C): | 107 °C |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Locking Type: | Set Screw | Lubrication Type: | EXXON RONEX MP STD |
| Mounted Clearance: | C3 STANDARD | Short Hub Length (in): | 0.8438 in |
| Bearing Type: | Standard Duty | Inner Ring Hub Diameter (in): | 2.749 in |
General Specifications
| UPC: | 662327149949 | Weight: | 2.44 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

