Link-Belt UB218NL Unmounted Replacement Bearings Ball Bearings - UB218NL
Part #:10411353
Catalog #:UB218NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1250 in |
Technical Specifications
| Retainer Type: | NYLON | Product: | UB200 |
| Bearing Type: | Standard Duty | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Co Static Load Rating: | 2530 lb | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Maximum Speed (RPM): | 8000 rpm |
| Lubrication Type: | EXXON RONEX MP STD | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Size Code: | 206 | C Dynamic Load Rating: | 4390 lb |
| Mounted Clearance: | C3 STANDARD | Vibration Frequency Roller Spin: | 0.0385 cps |
| Locking Type: | Set Screw |
General Specifications
| UPC: | 662327703998 | Weight: | 0.78 LB |
| HTC: | 84833080 |

