Link-Belt UB223EL Unmounted Replacement Bearings Ball Bearings - UB223EL
Part #:10527701
Catalog #:UB223EL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.4375 in |
Technical Specifications
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Retainer Type: | NYLON | Bearing Type: | Standard Duty |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Co Static Load Rating: | 3440 lb |
| C Dynamic Load Rating: | 5810 lb | Mounted Clearance: | C3 STANDARD |
| Locking Type: | Set Screw | Maximum Speed (RPM): | 4800 rpm |
| Size Code: | 207 | Product: | UB200 |
| Lubrication Type: | EXXON RONEX MP STD | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Vibration Frequency Roller Spin: | 0.0383 cps |
General Specifications
| UPC: | 782934937781 | Weight: | 1.00 LB |
| HTC: | 84833080 |

