Link-Belt UB224E3L Unmounted Replacement Bearings Ball Bearings - UB224E3L
Part #:10415846
Catalog #:UB224E3L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.5000 in |
Technical Specifications
| Thread Size: | #5/16-24 | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| C Dynamic Load Rating: | 7330 lb | Lubrication Type: | EXXON RONEX MP STD |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.263 in | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Co Static Load Rating: | 4460 lb | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.32 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Type of Seal: | E3 Triple Lip Seal |
| Vibration Frequency Roller Spin: | 0.0367 cps | Vibration Frequency Inner Ring Defect: | 0.0912 cps |
| Bearing Type: | Standard Duty | Primary Seal: | BUNA TRIPLE LIP SEAL |
| Size Code: | 208 | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Maximum Temperature (F): | 225 °F | Bore Length (in): | 1 29/32 in |
| Inner Ring Hub Diameter (in): | 2.083 in | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Maximum Speed (RPM): | 650 rpm | Outer Ring Width (in): | 0.6693 in |
| Product: | UB200 | Mounted Clearance: | C3 STANDARD |
| Maximum Temperature (C): | 107 °C | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Locking Type: | Set Screw | Outside Diameter (in): | 3.1496 in |
| Short Hub Length (in): | 0.7344 in | Outer Ring Fillet Radius (in): | 0.039 in |
| Retainer Type: | NYLON |
General Specifications
| UPC: | 793699929096 | Weight: | 1.82 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

