Link-Belt UB235XNL Unmounted Replacement Bearings Ball Bearings - UB235XNL
Part #:10427806
Catalog #:UB235XNL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.1875 in |
Technical Specifications
| Size Code: | 211 | Product: | UB200 |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Mounted Clearance: | C3 STANDARD | Retainer Type: | NYLON |
| Vibration Frequency Roller Spin: | 0.0437 cps | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0068 cps |
| C Dynamic Load Rating: | 9800 lb | Co Static Load Rating: | 6570 lb |
| Primary Seal: | BUNA SGL LIP LKG SIDE ONLY | Vibration Frequency Inner Ring Defect: | 0.0987 cps |
| Maximum Speed (RPM): | 4360 rpm | Bearing Type: | Standard Duty |
| Lubrication Type: | EXXON RONEX MP STD |
General Specifications
| UPC: | 662864878333 | Weight: | 2.29 LB |
| HTC: | 84833080 |

