Link-Belt UB239E3L Unmounted Replacement Bearings Ball Bearings - UB239E3L
Part #:10417359
Catalog #:UB239E3L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.4375 in |
Technical Specifications
| Locking Type: | Set Screw | Short Hub Length (in): | 15/16 in |
| C Dynamic Load Rating: | 11840 lb | Primary Seal: | BUNA TRIPLE LIP SEAL |
| Lubrication Type: | EXXON RONEX MP STD | Maximum Temperature (C): | 107 °C |
| Outer Ring Width (in): | 0.8661 in | Retainer Type: | NYLON |
| Bore Length (in): | 2 1/2 in | Bearing Type: | Standard Duty |
| Outside Diameter (in): | 4.3307 in | Type of Seal: | E3 Triple Lip Seal |
| Outer Ring Fillet Radius (in): | 0.059 in | Maximum Speed (RPM): | 450 rpm |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.33 in | Maximum Temperature (F): | 225 °F |
| Product: | UB200 | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Co Static Load Rating: | 8080 lb |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.38 in | Thread Size: | #3/8-24 |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal | Inner Ring Hub Diameter (in): | 3.012 in |
| Mounted Clearance: | C3 STANDARD | Vibration Frequency Roller Spin: | 0.0430 cps |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Size Code: | 212 |
General Specifications
| UPC: | 698210039875 | Weight: | 3.00 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

