Link-Belt UB239NL Unmounted Replacement Bearings Ball Bearings - UB239NL
Part #:10430680
Catalog #:UB239NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.4375 in |
Technical Specifications
| Outer Ring Fillet Radius (in): | 0.059 in | Bearing Type: | Standard Duty |
| Outside Diameter (in): | 4.3307 in | Lubrication Type: | EXXON RONEX MP STD |
| Maximum Temperature (C): | 107 °C | Vibration Frequency Roller Spin: | 0.0430 cps |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.38 in | Bore Length (in): | 2 1/2 in |
| Vibration Frequency Outer Ring Defect: | 0.0678 cps | Mounted Clearance: | C3 STANDARD |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.33 in |
| Short Hub Length (in): | 15/16 in | Type of Seal: | N Lip Seal |
| C Dynamic Load Rating: | 11840 lb | Thread Size: | #3/8-24 |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Vibration Frequency Inner Ring Defect: | 0.0988 cps |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Maximum Speed (RPM): | 4000 rpm |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Maximum Temperature (F): | 225 °F |
| Size Code: | 212 | Retainer Type: | NYLON |
| Outer Ring Width (in): | 0.8661 in | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Co Static Load Rating: | 8080 lb | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Product: | UB200 | Inner Ring Hub Diameter (in): | 3.012 in |
| Locking Type: | Set Screw |
General Specifications
| UPC: | 662327431334 | Weight: | 3.00 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

