Link-Belt UBG231E3LK4C4 Unmounted Replacement Bearings Ball Bearings - UBG231E3LK4C4
Part #:10420297
Catalog #:UBG231E3LK4C4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.9375 in |
Technical Specifications
| Locking Type: | Set Screw | Lubrication Type: | EXXON RONEX MP STD |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.38 in | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Maximum Temperature (F): | 225 °F | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Mounted Clearance: | C4 INCREASED | Size Code: | 210 |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.268 in | Primary Seal: | BUNA TRIPLE LIP SEAL |
| Maximum Speed (RPM): | 550 rpm | Outer Ring Fillet Radius (in): | 0.039 in |
| Bore Length (in): | 2 3/32 in | Inner Ring Hub Diameter (in): | 2.475 in |
| Outer Ring Width (in): | 0.9055 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Bearing Type: | Standard Duty | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Outside Diameter (in): | 3.5433 in | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Vibration Frequency Roller Spin: | 0.0445 cps | Short Hub Length (in): | 0.8281 in |
| Type of Seal: | E3 Triple Lip Seal | Special Lube Percent: | 100% GREASE FILL |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Maximum Temperature (C): | 107 °C | C Dynamic Load Rating: | 7920 lb |
| Product: | UBG200 | Co Static Load Rating: | 5220 lb |
| Retainer Type: | NYLON |
General Specifications
| UPC: | 662327411053 | Weight: | 2.00 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

