Link-Belt UBG2E20NL Unmounted Replacement Bearings Ball Bearings - UBG2E20NL
Part #:10415848
Catalog #:UBG2E20NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in |
Technical Specifications
| Available Seal Type: | N Lip Seal; H Labyrinth Seal | Outer Ring Fillet Radius (in): | 0.039 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Short Hub Length (in): | 0.6094 in | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Maximum Temperature (F): | 225 °F | C Dynamic Load Rating: | 4390 lb |
| Vibration Frequency Roller Spin: | 0.0385 cps | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Thread Size: | #1/4-28 | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Inner Ring Hub Diameter (in): | 1.587 in | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.22 in |
| Locking Type: | Set Screw | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Mounted Clearance: | C3 STANDARD | Type of Seal: | N Lip Seal |
| Maximum Speed (RPM): | 8000 rpm | Bore Length (in): | 1 9/16 in |
| Product: | UBG200 | Outer Ring Width (in): | 0.7087 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Size Code: | 206 |
| Co Static Load Rating: | 2530 lb | Lubrication Type: | EXXON RONEX MP STD |
| Retainer Type: | NYLON | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.202 in |
| Maximum Temperature (C): | 107 °C | Outside Diameter (in): | 2.4409 in |
| Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662327736200 | Weight: | 1.00 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

