Link-Belt UBG2E32NL Unmounted Replacement Bearings Ball Bearings - UBG2E32NL
Part #:10437157
Catalog #:UBG2E32NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in |
Technical Specifications
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Maximum Temperature (F): | 225 °F | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Inner Ring Hub Diameter (in): | 2.475 in | Co Static Load Rating: | 5220 lb |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.38 in | C Dynamic Load Rating: | 7920 lb |
| Product: | UBG200 | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.268 in |
| Outer Ring Width (in): | 0.9055 in | Maximum Temperature (C): | 107 °C |
| Thread Size: | #3/8-24 | Bearing Type: | Standard Duty |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Short Hub Length (in): | 0.8281 in |
| Size Code: | 210 | Vibration Frequency Roller Spin: | 0.0445 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Lubrication Type: | EXXON RONEX MP STD |
| Outside Diameter (in): | 3.5433 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Maximum Speed (RPM): | 4800 rpm | Bore Length (in): | 2 3/32 in |
| Outer Ring Fillet Radius (in): | 0.039 in | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Retainer Type: | NYLON | Mounted Clearance: | C3 STANDARD |
| Locking Type: | Set Screw | Type of Seal: | N Lip Seal |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
General Specifications
| UPC: | 793699092202 | Weight: | 2.00 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

