Link-Belt UG211HL Unmounted Replacement Bearings Ball Bearings - UG211HL
Part #:10430683
Catalog #:UG211HL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.6875 in |
Technical Specifications
| Inner Ring Hub Diameter (in): | 0.941 in | Primary Seal: | STEEL CLEARANCE SEAL |
| Size Code: | 203 | Type of Seal: | Clearance Seal |
| Vibration Frequency Inner Ring Defect: | 0.0738 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| C Dynamic Load Rating: | 2360 lb | Vibration Frequency Roller Spin: | 0.0293 cps |
| Short Hub Length (in): | 0.4531 in | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.15 in |
| Product: | UG200 | Setscrew Torque (in-lbs): | 33-40 in/lbs |
| Maximum Speed (RPM): | 12000 rpm | Available Seal Type: | N Lip Seal; H Labyrinth Seal |
| Thread Size: | #10-32 | Maximum Temperature (F): | 225 °F |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.158 in | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Outside Diameter (in): | 1.5748 in | Mounted Clearance: | C3 STANDARD |
| Co Static Load Rating: | 1110 lb | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Locking Type: | Set Screw | Outer Ring Width (in): | 0.5118 in |
| Lubrication Type: | EXXON RONEX MP STD | Bore Length (in): | 1 3/32 in |
| Maximum Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Retainer Type: | NYLON |
General Specifications
| UPC: | 662327431402 | Weight: | 0.20 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

