Link-Belt UG212NLK38 Unmounted Replacement Bearings Ball Bearings - UG212NLK38
Part #:10423370
Catalog #:UG212NLK38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.7500 in |
Technical Specifications
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal | Outside Diameter (in): | 1.8504 in |
| Vibration Frequency Fundamental Train: | 0.0063 cps | Bearing Type: | Standard Duty |
| Retainer Type: | NYLON | Locking Type: | Set Screw |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Primary Seal: | BUNA SGLE LIP LIP REMOVED |
| Vibration Frequency Roller Spin: | 0.0332 cps | Maximum Speed (RPM): | 10000 rpm |
| Mounted Clearance: | C3 STANDARD | C Dynamic Load Rating: | 2870 lb |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.176 in | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.19 in |
| Bore Length (in): | 1 9/32 in | Co Static Load Rating: | 1480 lb |
| Short Hub Length (in): | 0.5313 in | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Maximum Temperature (F): | 225 °F | Size Code: | 204 |
| Type of Seal: | N Lip Seal | Inner Ring Hub Diameter (in): | 1.121 in |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Outer Ring Width (in): | 0.5906 in |
| Product: | UG200 | Vibration Frequency Inner Ring Defect: | 0.0825 cps |
| Maximum Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0508 cps |
| Lubrication Type: | EXXON RONEX MP STD |
General Specifications
| UPC: | 793699202144 | Weight: | 0.40 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

