Link-Belt UG215NL Unmounted Replacement Bearings Ball Bearings - UG215NL
Part #:10415851
Catalog #:UG215NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.9375 in |
Technical Specifications
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.22 in | Type of Seal: | N Lip Seal |
| Mounted Clearance: | C3 STANDARD | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.176 in |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Vibration Frequency Roller Spin: | 0.0387 cps |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bearing Type: | Standard Duty |
| Size Code: | 205 | Maximum Temperature (F): | 225 °F |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Outer Ring Width (in): | 0.5906 in |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Lubrication Type: | EXXON RONEX MP STD |
| Bore Length (in): | 1 23/64 in | Retainer Type: | NYLON |
| Product: | UG200 | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Maximum Temperature (C): | 107 °C | Co Static Load Rating: | 1760 lb |
| Maximum Speed (RPM): | 9600 rpm | C Dynamic Load Rating: | 3150 lb |
| Short Hub Length (in): | 9/16 in | Thread Size: | #1/4-28 |
| Inner Ring Hub Diameter (in): | 1.313 in | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Locking Type: | Set Screw | Outside Diameter (in): | 2.0472 in |
General Specifications
| UPC: | 662327149284 | Weight: | 0.44 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

