Link-Belt UG220JHL4CC5 Unmounted Replacement Bearings Ball Bearings - UG220JHL4CC5
Part #:10414320
Catalog #:UG220JHL4CC5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in |
Technical Specifications
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Vibration Frequency Roller Spin: | 0.0383 cps |
| Outer Ring Width (in): | 0.7480 in | Maximum Temperature (F): | 400 °F |
| Retainer Type: | Steel | Inner Ring Hub Diameter (in): | 1.847 in |
| Primary Seal: | STEEL CLEARANCE SEAL | Lubrication Type: | DOW CORNING DC44 HT |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Size Code: | 207 |
| Locking Type: | Set Screw | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.25 in |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.239 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bore Length (in): | 1 49/64 in | Outside Diameter (in): | 2.8346 in |
| Maximum Speed (RPM): | 6850 rpm | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Mounted Clearance: | C5 INCREASED | Short Hub Length (in): | 0.6563 in |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal | C Dynamic Load Rating: | 5810 lb |
| Co Static Load Rating: | 3440 lb | Type of Seal: | Clearance Seal |
| Product: | UG200 | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Bearing Type: | Standard Duty | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Maximum Temperature (C): | 204 °C |
General Specifications
| UPC: | 793699712186 | Weight: | 1.23 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

