Link-Belt UG221NL Unmounted Replacement Bearings Ball Bearings - UG221NL
Part #:10443235
Catalog #:UG221NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.3125 in |
Technical Specifications
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Lubrication Type: | EXXON RONEX MP STD |
| Outside Diameter (in): | 2.8346 in | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Maximum Temperature (F): | 225 °F | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.239 in |
| Retainer Type: | NYLON | Locking Type: | Set Screw |
| Bore Length (in): | 1 49/64 in | Vibration Frequency Fundamental Train: | 0.0067 cps |
| C Dynamic Load Rating: | 5810 lb | Outer Ring Width (in): | 0.7480 in |
| Maximum Speed (RPM): | 6850 rpm | Vibration Frequency Roller Spin: | 0.0383 cps |
| Mounted Clearance: | C3 STANDARD | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Maximum Temperature (C): | 107 °C | Bearing Type: | Standard Duty |
| Co Static Load Rating: | 3440 lb | Size Code: | 207 |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.25 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Type of Seal: | N Lip Seal | Short Hub Length (in): | 0.6563 in |
| Inner Ring Hub Diameter (in): | 1.847 in | Product: | UG200 |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
General Specifications
| UPC: | 662327149383 | Weight: | 1.47 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

