Link-Belt UG222HL Unmounted Replacement Bearings Ball Bearings - UG222HL
Part #:10414321
Catalog #:UG222HL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.3750 in |
Technical Specifications
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.25 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Thread Size: | #5/16-24 |
| Bore Length (in): | 1 49/64 in | Inner Ring Hub Diameter (in): | 1.847 in |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.239 in | Retainer Type: | NYLON |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Type of Seal: | Clearance Seal |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal | Outside Diameter (in): | 2.8346 in |
| Outer Ring Width (in): | 0.7480 in | Primary Seal: | STEEL CLEARANCE SEAL |
| Size Code: | 207 | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Maximum Temperature (C): | 107 °C | Product: | UG200 |
| Locking Type: | Set Screw | Maximum Temperature (F): | 225 °F |
| Maximum Speed (RPM): | 6850 rpm | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Co Static Load Rating: | 3440 lb | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Lubrication Type: | EXXON RONEX MP STD | Vibration Frequency Roller Spin: | 0.0383 cps |
| Mounted Clearance: | C3 STANDARD | Bearing Type: | Standard Duty |
| C Dynamic Load Rating: | 5810 lb | Short Hub Length (in): | 0.6563 in |
General Specifications
| UPC: | 662327149390 | Weight: | 1.11 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

