Link-Belt UG223LZ7 Unmounted Replacement Bearings Ball Bearings - UG223LZ7
Part #:10409810
Catalog #:UG223LZ7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.4375 in |
Technical Specifications
| Inner Ring Hub Diameter (in): | 1.847 in | Outside Diameter (in): | 2.8346 in |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.25 in | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Maximum Temperature (C): | 107 °C | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Bore Length (in): | 1 49/64 in | C Dynamic Load Rating: | 5810 lb |
| Maximum Speed (RPM): | 6850 rpm | Primary Seal: | STL CLR OPP LKG VENTED OTHER |
| Type of Seal: | Clearance Seal | Short Hub Length (in): | 0.6563 in |
| Retainer Type: | Steel | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Co Static Load Rating: | 3440 lb | Maximum Temperature (F): | 225 °F |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Special Lube Percent: | 0% FILL | Size Code: | 207 |
| Lubrication Type: | PRESERVATIVE ONLY - NO GREASE | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Product: | UG200 |
| Mounted Clearance: | C5 INCREASED | Vibration Frequency Roller Spin: | 0.0383 cps |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.239 in | Locking Type: | Set Screw |
| Bearing Type: | Standard Duty | Outer Ring Width (in): | 0.7480 in |
General Specifications
| UPC: | 662327706531 | Weight: | 1.00 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

