Link-Belt UG226HL Unmounted Replacement Bearings Ball Bearings - UG226HL
Part #:10435631
Catalog #:UG226HL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.6250 in |
Technical Specifications
| Vibration Frequency Fundamental Train: | 0.0065 cps | Maximum Temperature (F): | 225 °F |
| Bore Length (in): | 2 1/32 in | Thread Size: | #5/16-24 |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Inner Ring Hub Diameter (in): | 2.281 in |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Type of Seal: | Clearance Seal | Maximum Speed (RPM): | 5330 rpm |
| Locking Type: | Set Screw | Maximum Temperature (C): | 107 °C |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.254 in | Size Code: | 209 |
| Bearing Type: | Standard Duty | Product: | UG200 |
| Retainer Type: | NYLON | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Short Hub Length (in): | 0.7969 in | Mounted Clearance: | C3 STANDARD |
| Lubrication Type: | EXXON RONEX MP STD | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.32 in |
| Vibration Frequency Inner Ring Defect: | 0.0908 cps | Outer Ring Width (in): | 0.8661 in |
| C Dynamic Load Rating: | 7370 lb | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Outside Diameter (in): | 3.3465 in | Primary Seal: | STEEL CLEARANCE SEAL |
| Vibration Frequency Roller Spin: | 0.0377 cps | Co Static Load Rating: | 4590 lb |
General Specifications
| UPC: | 662327431624 | Weight: | 1.78 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

