Link-Belt UG227Z1L Unmounted Replacement Bearings Ball Bearings - UG227Z1L
Part #:10434128
Catalog #:UG227Z1L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.6875 in |
Technical Specifications
| Locking Type: | Set Screw | Mounted Clearance: | C4 INCREASED |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal | Bearing Type: | Standard Duty |
| Maximum Temperature (F): | 225 °F | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.32 in | Product: | UG200 |
| Outside Diameter (in): | 3.3465 in | Bore Length (in): | 2 1/32 in |
| Setscrew Torque (in-lbs): | 165-185 in/lbs | Vibration Frequency Outer Ring Defect: | 0.0592 cps |
| Maximum Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Primary Seal: | STL CLR OPP LKG VENTED OTHER | C Dynamic Load Rating: | 7370 lb |
| Maximum Speed (RPM): | 5330 rpm | Vibration Frequency Roller Spin: | 0.0377 cps |
| Short Hub Length (in): | 0.7969 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Size Code: | 209 | Retainer Type: | Steel |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.254 in | Special Lube Percent: | 0% FILL |
| Co Static Load Rating: | 4590 lb | Outer Ring Width (in): | 0.8661 in |
| Inner Ring Hub Diameter (in): | 2.281 in | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Type of Seal: | Clearance Seal Opposite Collar Side Vented Clearance Seal on Collar Side | Lubrication Type: | PRESERVATIVE ONLY - NO GREASE |
General Specifications
| UPC: | 793699416275 | Weight: | 1.76 LB |
| HTC: | 84833080 |

