Link-Belt UG231JHL4CC4 Unmounted Replacement Bearings Ball Bearings - UG231JHL4CC4
Part #:10421867
Catalog #:UG231JHL4CC4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.9375 in | Bore Size (mm): | 49.2125 mm |
Technical Specifications
| Vibration Frequency Roller Spin: | 0.0445 cps | Locking Type: | Set Screw |
| Primary Seal: | STEEL CLEARANCE SEAL | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Size Code: | 210 |
| Maximum Speed (RPM): | 4800 rpm | C Dynamic Load Rating: | 7920 lb |
| Product: | UG200 | Mounted Clearance: | C4 INCREASED |
| Co Static Load Rating: | 5220 lb | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Outside Diameter (in): | 3.543 in | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Lubrication Type: | DOW CORNING DC44 HT | Outside Diameter (mm): | 89.999 mm |
| Bearing Type: | Standard Duty | Retainer Type: | Steel |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
General Specifications
| UPC: | 793699247954 | Weight: | 2.10 LB |
| HTC: | 84833080 |

