Link-Belt UG231NLK4 Unmounted Replacement Bearings Ball Bearings - UG231NLK4
Part #:10438547
Catalog #:UG231NLK4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 49.2125 mm | Bore Size (in): | 1.9375 in |
Technical Specifications
| Outside Diameter (in): | 3.543 in | Product: | UG200 |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Special Lube Percent: | 100% GREASE FILL | Mounted Clearance: | C3 STANDARD |
| Outside Diameter (mm): | 89.999 mm | Lubrication Type: | EXXON RONEX MP STD |
| Co Static Load Rating: | 5220 lb | C Dynamic Load Rating: | 7920 lb |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Size Code: | 210 |
| Bearing Type: | Standard Duty | Maximum Speed (RPM): | 4800 rpm |
| Retainer Type: | NYLON | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Vibration Frequency Roller Spin: | 0.0445 cps |
| Vibration Frequency Inner Ring Defect: | 0.0985 cps | Locking Type: | Set Screw |
General Specifications
| UPC: | 662864885386 | Weight: | 1.78 LB |
| HTC: | 84833080 |

