Link-Belt UG232HL Unmounted Replacement Bearings Ball Bearings - UG232HL
Part #:10440233
Catalog #:UG232HL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in |
Technical Specifications
| Bearing Type: | Standard Duty | Maximum Temperature (C): | 107 °C |
| Vibration Frequency Roller Spin: | 0.0437 cps | Mounted Clearance: | C3 STANDARD |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (in): | 0.38 in | Type of Seal: | Clearance Seal |
| Product: | UG200 | C Dynamic Load Rating: | 9800 lb |
| Short Hub Length (in): | 0.8438 in | Locking Type: | Set Screw |
| Size Code: | 211 | Primary Seal: | STEEL CLEARANCE SEAL |
| Co Static Load Rating: | 6570 lb | Vibration Frequency Outer Ring Defect: | 0.0680 cps |
| Thread Size: | #3/8-24 | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Maximum Temperature (F): | 225 °F | Retainer Type: | NYLON |
| Vibration Frequency Inner Ring Defect: | 0.0987 cps | Outer Ring Width (in): | 0.9843 in |
| Bore Length (in): | 2 1/4 in | Inner Ring Hub Diameter (in): | 2.749 in |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.295 in | Maximum Speed (RPM): | 4360 rpm |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Outside Diameter (in): | 3.937 in |
| Lubrication Type: | EXXON RONEX MP STD | Vibration Frequency Fundamental Train: | 0.0068 cps |
General Specifications
| UPC: | 662327401726 | Weight: | 3.41 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

