Link-Belt UG2M25NL Unmounted Replacement Bearings Ball Bearings - UG2M25NL
Part #:10429327
Catalog #:UG2M25NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 25 mm |
Technical Specifications
| Distance from Bearing Centerline to Centerline of Lube Hole (mm): | 4.47 mm | Bore Length (mm): | 34.53 mm |
| Type of Seal: | N Lip Seal | Short Hub Length (mm): | 14.288 mm |
| Retainer Type: | NYLON | Product: | UG200 |
| Co Static Load Rating: | 1760 lb | Outside Diameter (mm): | 52 mm |
| C Dynamic Load Rating: | 3150 lb | Size Code: | 205 |
| Lubrication Type: | EXXON RONEX MP STD | Vibration Frequency Roller Spin: | 0.0387 cps |
| Distance from Inner Ring Long Hub Face to Centerline of Setscrew (mm): | 5.6 mm | Outer Ring Width (mm): | 15 mm |
| Maximum Temperature (F): | 225 °F | Maximum Speed (RPM): | 9600 rpm |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Inner Ring Hub Diameter (mm): | 33.35 mm | Mounted Clearance: | C3 STANDARD |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Thread Size: | #1/4-28 |
| Maximum Temperature (C): | 107 °C | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Locking Type: | Set Screw | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Bearing Type: | Standard Duty |
General Specifications
| UPC: | 662327748104 | Weight: | 1.00 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

