Link-Belt UG2M30NL Unmounted Replacement Bearings Ball Bearings - UG2M30NL
Part #:10441731
Catalog #:UG2M30NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 30 mm |
Technical Specifications
| C Dynamic Load Rating: | 4390 lb | Bore Length (mm): | 39.69 mm |
| Size Code: | 206 | Short Hub Length (mm): | 15.478 mm |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Locking Type: | Set Screw | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Bearing Type: | Standard Duty | Maximum Temperature (F): | 225 °F |
| Maximum Speed (RPM): | 8000 rpm | Mounted Clearance: | C3 STANDARD |
| Vibration Frequency Roller Spin: | 0.0385 cps | Available Seal Type: | N Lip Seal; H Labyrinth Seal |
| Retainer Type: | NYLON | Maximum Temperature (C): | 107 °C |
| Outer Ring Width (mm): | 18 mm | Type of Seal: | N Lip Seal |
| Product: | UG200 | Lubrication Type: | EXXON RONEX MP STD |
| Co Static Load Rating: | 2530 lb | Distance from Inner Ring Long Hub Face to Centerline of Setscrew (mm): | 5.6 mm |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Thread Size: | #1/4-28 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Outside Diameter (mm): | 62 mm | Distance from Bearing Centerline to Centerline of Lube Hole (mm): | 5.13 mm |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Inner Ring Hub Diameter (mm): | 40.31 mm |
General Specifications
| UPC: | 662327748111 | Weight: | 1.00 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

