Link-Belt UGR231NL1 Unmounted Replacement Bearings Ball Bearings - UGR231NL1
Part #:10409820
Catalog #:UGR231NL1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.9375 in |
Technical Specifications
| Locking Collar Outside Diameter (in): | 2 3/4 in | Maximum Speed (RPM): | 4800 rpm |
| Vibration Frequency Roller Spin: | 0.0445 cps | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Bore Length (in): | 1 23/32 in | Product: | UG200 |
| Locking Collar Width (in): | 23/32 in | Co Static Load Rating: | 5220 lb |
| Locking Type: | SEE DESC | C Dynamic Load Rating: | 7920 lb |
| Outside Diameter (in): | 3.5433 in | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Mounted Clearance: | C3 STANDARD |
| Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal | Service Instructions: | BR3-007 LB 200 BALL-300 BALL |
| Bearing Type: | Standard Duty | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Inner Ring Hub Diameter (in): | 2.306 in |
| Outer Ring Width (in): | 0.8661 in | Lubrication Type: | EXXON RONEX MP STD |
| Inner Ring Width (in): | 1.188 in | Short Hub Length (in): | 0.4330 in |
| Maximum Temperature (C): | 107 °C | Maximum Temperature (F): | 225 °F |
| Size Code: | 210 | Retainer Type: | NYLON |
| Type of Seal: | N Lip Seal | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
General Specifications
| UPC: | 662327226312 | Weight: | 1.77 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

