Link-Belt W226EL1 Unmounted Replacement Bearings Ball Bearings - W226EL1
Part #:10427836
Catalog #:W226EL1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.6250 in |
Technical Specifications
| Locking Collar Outside Diameter (in): | 2 1/2 in | Size Code: | 209 |
| Vibration Frequency Outer Ring Defect: | 0.0592 cps | Maximum Temperature (C): | 107 °C |
| Outside Diameter (in): | 3.3465 in | Inner Ring Width (in): | 1.188 in |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Mounted Clearance: | C3 STANDARD |
| Type of Seal: | E Lip Seal | Vibration Frequency Inner Ring Defect: | 0.0908 cps |
| Inner Ring Hub Diameter (in): | 2.109 in | Vibration Frequency Roller Spin: | 0.0377 cps |
| Outer Ring Width (in): | 0.8661 in | Locking Type: | SEE DESC |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bearing Type: | Intermediate Duty |
| Product: | W200 | Short Hub Length (in): | 0.4330 in |
| Vibration Frequency Fundamental Train: | 0.0065 cps | Bore Length (in): | 1 23/32 in |
| Available Seal Type: | E Lip Seal; E1 Viton Seal; FF Free Running; HFF Free Running; MHFF Free Running | Maximum Temperature (F): | 225 °F |
| C Dynamic Load Rating: | 7370 lb | Co Static Load Rating: | 4590 lb |
| Retainer Type: | NYLON | Maximum Speed (RPM): | 4000 rpm |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Lubrication Type: | EXXON RONEX MP STD |
| Locking Device Kit: | W2265S | Locking Collar Width (in): | 23/32 in |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
General Specifications
| UPC: | 793699311440 | Weight: | 1.13 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

