Link-Belt WB215EL Unmounted Replacement Bearings Ball Bearings - WB215EL
Part #:10423386
Catalog #:WB215EL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.8750 in |
Technical Specifications
| Maximum Temperature (C): | 107 °C | Type of Seal: | E Lip Seal |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Size Code: | 205 |
| Vibration Frequency Roller Spin: | 0.0387 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Co Static Load Rating: | 1760 lb | Bore Length (in): | 1 7/32 in |
| Locking Collar Outside Diameter (in): | 1 1/2 in | Lubrication Type: | EXXON RONEX MP STD |
| Short Hub Length (in): | 0.2953 in | Locking Type: | Eccentric |
| Outer Ring Fillet Radius (in): | 0.039 in | Product: | WB200 |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Maximum Speed (RPM): | 6800 rpm |
| Locking Collar Width (in): | 17/32 in | Available Seal Type: | E Lip Seal |
| Locking Device Kit: | W2165S | Inner Ring Hub Diameter (in): | 1.210 in |
| Retainer Type: | NYLON | Maximum Temperature (F): | 225 °F |
| C Dynamic Load Rating: | 3150 lb | Outside Diameter (in): | 2.0472 in |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Bearing Type: | Intermediate Duty | Mounted Clearance: | C3 STANDARD |
| Outer Ring Width (in): | 0.5906 in | Inner Ring Width (in): | 0.844 in |
General Specifications
| UPC: | 793699283358 | Weight: | 0.50 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

