Link-Belt WB224JEL1 Unmounted Replacement Bearings Ball Bearings - WB224JEL1
Part #:10420316
Catalog #:WB224JEL1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.5000 in |
Technical Specifications
| Retainer Type: | Steel | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Inner Ring Hub Diameter (in): | 2.083 in |
| Available Seal Type: | E Lip Seal | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Short Hub Length (in): | 0.4330 in | Vibration Frequency Roller Spin: | 0.0367 cps |
| Setscrew Torque (in-lbs): | 290-325 in/lbs | Vibration Frequency Fundamental Train: | 0.0065 cps |
| Bearing Type: | Intermediate Duty | Locking Collar Outside Diameter (in): | 2 3/8 in |
| Outside Diameter (in): | 3.1496 in | Type of Seal: | E Lip Seal |
| Vibration Frequency Inner Ring Defect: | 0.0912 cps | Maximum Temperature (F): | 225 °F |
| C Dynamic Load Rating: | 7330 lb | Vibration Frequency Outer Ring Defect: | 0.0588 cps |
| Locking Type: | SEE DESC | Bore Length (in): | 1 23/32 in |
| Maximum Temperature (C): | 107 °C | Mounted Clearance: | C3 STANDARD |
| Lubrication Type: | EXXON RONEX MP STD | Product: | WB200 |
| Locking Device Kit: | W2245S | Co Static Load Rating: | 4460 lb |
| Size Code: | 208 | Maximum Speed (RPM): | 4500 rpm |
| Inner Ring Width (in): | 1.188 in | Outer Ring Width (in): | 0.8661 in |
| Outer Ring Fillet Radius (in): | 0.039 in | Locking Collar Width (in): | 23/32 in |
General Specifications
| UPC: | 793699701784 | Weight: | 1.23 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

