Link-Belt WB2E20EL99A Unmounted Replacement Bearings Ball Bearings - WB2E20EL99A
Part #:10434149
Catalog #:WB2E20EL99A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in |
Technical Specifications
| Retainer Type: | NYLON | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Lubrication Type: | MOBIL FM222 FOOD GRADE H1 | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Locking Collar Width (in): | 5/8 in | Bearing Type: | Intermediate Duty |
| Locking Device Kit: | W2E205S | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Outer Ring Width (in): | 0.7087 in | Locking Collar Outside Diameter (in): | 1 3/4 in |
| Maximum Temperature (F): | 225 °F | Outside Diameter (in): | 2.4409 in |
| Short Hub Length (in): | 0.3543 in | Vibration Frequency Roller Spin: | 0.0385 cps |
| Available Seal Type: | E Lip Seal | Maximum Temperature (C): | 107 °C |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Setscrew Torque (in-lbs): | 165-185 in/lbs |
| Inner Ring Width (in): | 0.938 in | Product: | WB200 |
| Size Code: | 206 | Vibration Frequency Fundamental Train: | 0.0067 cps |
| Mounted Clearance: | C3 STANDARD | C Dynamic Load Rating: | 4390 lb |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Bore Length (in): | 1 13/32 in |
| Co Static Load Rating: | 2530 lb | Outer Ring Fillet Radius (in): | 0.039 in |
| Maximum Speed (RPM): | 5600 rpm | Type of Seal: | E Lip Seal |
| Locking Type: | Eccentric | Inner Ring Hub Diameter (in): | 1.587 in |
General Specifications
| UPC: | 662864367042 | Weight: | 0.69 LB |
| Packaged Length: | 15.88 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 8.25 IN | HTC: | 84833080 |

