Link-Belt WBG231EL Unmounted Replacement Bearings Ball Bearings - WBG231EL
Part #:10412354
Catalog #:WBG231EL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.9375 in |
Technical Specifications
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Available Seal Type: | E Lip Seal |
| Lubrication Type: | EXXON RONEX MP STD | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.268 in |
| Vibration Frequency Outer Ring Defect: | 0.0682 cps | Maximum Temperature (C): | 107 °C |
| Retainer Type: | NYLON | Inner Ring Width (in): | 1.188 in |
| Maximum Temperature (F): | 225 °F | Mounted Clearance: | C3 STANDARD |
| Vibration Frequency Roller Spin: | 0.0445 cps | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Locking Device Kit: | W2315S | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Vibration Frequency Fundamental Train: | 0.0068 cps | Outer Ring Width (in): | 0.8661 in |
| Type of Seal: | E Lip Seal | Outside Diameter (in): | 3.5433 in |
| Bearing Type: | Intermediate Duty | Outer Ring Fillet Radius (in): | 0.039 in |
| Locking Collar Outside Diameter (in): | 2 3/4 in | Locking Type: | Eccentric |
| Short Hub Length (in): | 0.4330 in | Bore Length (in): | 1 23/32 in |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Inner Ring Hub Diameter (in): | 2.306 in |
| Co Static Load Rating: | 5220 lb | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| C Dynamic Load Rating: | 7920 lb | Size Code: | 210 |
| Maximum Speed (RPM): | 3600 rpm | Locking Collar Width (in): | 23/32 in |
| Product: | WBG200 |
General Specifications
| UPC: | 793699335057 | Weight: | 1.80 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 84833080 |

