Link-Belt WBG231EL1 Unmounted Replacement Bearings Ball Bearings - WBG231EL1
Part #:10406832
Catalog #:WBG231EL1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.9375 in |
Technical Specifications
| Inner Ring Hub Diameter (in): | 2.306 in | Vibration Frequency Outer Ring Defect: | 0.0682 cps |
| C Dynamic Load Rating: | 7920 lb | Locking Collar Outside Diameter (in): | 2 3/4 in |
| Short Hub Length (in): | 0.4330 in | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Locking Type: | SEE DESC | Vibration Frequency Fundamental Train: | 0.0068 cps |
| Retainer Type: | NYLON | Vibration Frequency Inner Ring Defect: | 0.0985 cps |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Lubrication Type: | EXXON RONEX MP STD |
| Outer Ring Width (in): | 0.8661 in | Size Code: | 210 |
| Product: | WBG200 | Locking Device Kit: | W2315S |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Vibration Frequency Roller Spin: | 0.0445 cps |
| Available Seal Type: | E Lip Seal | Maximum Temperature (C): | 107 °C |
| Outer Ring Fillet Radius (in): | 0.039 in | Bearing Type: | Intermediate Duty |
| Bore Length (in): | 1 23/32 in | Distance from Bearing Centerline to Centerline of Lube Hole (in): | 0.268 in |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Co Static Load Rating: | 5220 lb |
| Inner Ring Width (in): | 1.188 in | Type of Seal: | E Lip Seal |
| Maximum Speed (RPM): | 3600 rpm | Locking Collar Width (in): | 23/32 in |
| Maximum Temperature (F): | 225 °F | Mounted Clearance: | C3 STANDARD |
| Outside Diameter (in): | 3.5433 in |
General Specifications
| UPC: | 793699686098 | Weight: | 1.36 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

