Link-Belt Y210NL Unmounted Replacement Bearings Ball Bearings - Y210NL
Part #:10421912
Catalog #:Y210NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.6250 in |
Technical Specifications
| Maximum Temperature (C): | 107 °C | Product: | Y200 |
| Type of Seal: | N Lip Seal | Primary Seal: | BUNA SINGLE LIP CONTACT SEAL |
| Retainer Type: | NYLON | Bore Length (in): | 1 15/32 in |
| Maximum Speed (RPM): | 12000 rpm | Vibration Frequency Fundamental Train: | 0.0062 cps |
| Outside Diameter (in): | 1.5748 in | Locking Type: | Eccentric |
| Maximum Temperature (F): | 225 °F | Mounted Clearance: | C3 STANDARD |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Available Seal Type: | N Lip Seal; H Labyrinth Seal |
| Locking Device Kit: | W2105S | C Dynamic Load Rating: | 2360 lb |
| Locking Collar Width (in): | 17/32 in | Co Static Load Rating: | 1110 lb |
| Size Code: | 203 | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Bearing Type: | Standard Duty | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Lubrication Type: | EXXON RONEX MP STD |
| Locking Collar Outside Diameter (in): | 1 1/8 in | Outer Ring Width (in): | 0.5118 in |
| Inner Ring Hub Diameter (in): | 0.941 in | Inner Ring Width (in): | 1.094 in |
| Short Hub Length (in): | 0.5469 in | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Vibration Frequency Roller Spin: | 0.0293 cps |
General Specifications
| UPC: | 662327153298 | Weight: | 0.31 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

