Link-Belt Y222E3L1 Unmounted Replacement Bearings Ball Bearings - Y222E3L1
Part #:10417436
Catalog #:Y222E3L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.3750 in |
Technical Specifications
| Locking Collar Width (in): | 11/16 in | Bore Length (in): | 2 1/64 in |
| Locking Type: | SEE DESC | Locking Device Kit: | W2225S |
| Locking Collar Outside Diameter (in): | 2 3/16 in | Outside Diameter (in): | 2.8346 in |
| Type of Seal: | E3 Triple Lip Seal | Setscrew Torque (in-lbs): | 290-325 in/lbs |
| Vibration Frequency Outer Ring Defect: | 0.0595 cps | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Primary Seal: | BUNA TRIPLE LIP SEAL |
| Product: | Y200 | Short Hub Length (in): | 0.7422 in |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Inner Ring Width (in): | 1.484 in |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Lubrication Type: | EXXON RONEX MP STD |
| Retainer Type: | NYLON | Maximum Temperature (F): | 225 °F |
| C Dynamic Load Rating: | 5810 lb | Maximum Speed (RPM): | 700 rpm |
| Bearing Type: | Standard Duty | Size Code: | 207 |
| Mounted Clearance: | C3 STANDARD | Vibration Frequency Inner Ring Defect: | 0.0905 cps |
| Outer Ring Width (in): | 0.7480 in | Vibration Frequency Roller Spin: | 0.0383 cps |
| Inner Ring Hub Diameter (in): | 1.847 in | Co Static Load Rating: | 3440 lb |
| Maximum Temperature (C): | 107 °C |
General Specifications
| UPC: | 662327720094 | Weight: | 1.00 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84833080 |

