Link-Belt YB210NL Unmounted Replacement Bearings Ball Bearings - YB210NL
Part #:10423427
Catalog #:YB210NL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.6250 in |
Technical Specifications
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | Lubrication Type: | EXXON RONEX MP STD |
| Vibration Frequency Roller Spin: | 0.0293 cps | Inner Ring Hub Diameter (in): | 0.941 in |
| Outer Ring Fillet Radius (in): | 0.024 in | Vibration Frequency Outer Ring Defect: | 0.0428 cps |
| Co Static Load Rating: | 1110 lb | Bore Length (in): | 1 15/32 in |
| Available Seal Type: | N Lip Seal; H Labyrinth Seal | Locking Collar Width (in): | 17/32 in |
| Locking Device Kit: | W2105S | Locking Collar Outside Diameter (in): | 1 1/8 in |
| Primary Seal: | BUNA SINGLE LIP CONTACT SEAL | Setscrew Torque (in-lbs): | 87-92 in/lbs |
| Size Code: | 203 | Product: | YB200 |
| Type of Seal: | N Lip Seal | Short Hub Length (in): | 0.5469 in |
| Maximum Speed (RPM): | 12000 rpm | C Dynamic Load Rating: | 2360 lb |
| Bearing Type: | Standard Duty | Mounted Clearance: | C3 STANDARD |
| Outside Diameter (in): | 1.5748 in | Maximum Temperature (F): | 225 °F |
| Maximum Temperature (C): | 107 °C | Locking Type: | Eccentric |
| Vibration Frequency Fundamental Train: | 0.0062 cps | Vibration Frequency Inner Ring Defect: | 0.0738 cps |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Inner Ring Width (in): | 1.094 in |
| Outer Ring Width (in): | 0.4724 in | Retainer Type: | NYLON |
General Specifications
| UPC: | 662327152598 | Weight: | 0.35 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

