Link-Belt YB216E3L Unmounted Replacement Bearings Ball Bearings - YB216E3L
Part #:10441810
Catalog #:YB216E3L
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in |
Technical Specifications
| Short Hub Length (in): | 11/16 in | Primary Seal: | BUNA TRIPLE LIP SEAL |
| Bearing Brand: | LINK-BELT 200 SERIES BALL | Bearing Type: | Standard Duty |
| Service Instructions: | BR3-007 LB 200 BALL-300 BALL | C Dynamic Load Rating: | 3150 lb |
| Inner Ring Hub Diameter (in): | 1.313 in | Vibration Frequency Outer Ring Defect: | 0.0595 cps |
| Outer Ring Fillet Radius (in): | 0.039 in | Type of Seal: | E3 Triple Lip Seal |
| Locking Collar Outside Diameter (in): | 1 1/2 in | Outside Diameter (in): | 2.0472 in |
| Size Code: | 205 | Lubrication Type: | EXXON RONEX MP STD |
| Inner Ring Width (in): | 1.375 in | Locking Collar Width (in): | 17/32 in |
| Maximum Temperature (F): | 225 °F | Retainer Type: | NYLON |
| Vibration Frequency Inner Ring Defect: | 0.0905 cps | Outer Ring Width (in): | 0.5906 in |
| Maximum Speed (RPM): | 1000 rpm | Locking Type: | Eccentric |
| Setscrew Torque (in-lbs): | 87-92 in/lbs | Available Seal Type: | E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal |
| Mounted Clearance: | C3 STANDARD | Locking Device Kit: | W2165S |
| Bore Length (in): | 1 3/4 in | Co Static Load Rating: | 1760 lb |
| Vibration Frequency Fundamental Train: | 0.0067 cps | Product: | YB200 |
| Vibration Frequency Roller Spin: | 0.0387 cps | Maximum Temperature (C): | 107 °C |
General Specifications
| UPC: | 793699509243 | Weight: | 0.56 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 84833080 |

